Member #1323

Member Since: February 13, 2006

Country: United States

  • Product SEN-09332 | about 4 months ago

    Wondering if someone could tell me should the force be applied towards the arrow on the silkscreen or with the arrow?

  • Product DEV-10055 | about a year ago

    A question I have is … if I took a 2" x 2" piece of this material and poked a hole in the material would I see resistance change that could be measured by a ADC?

    Thanks

  • Product DEV-10116 | about a year ago

    I have a question about programming this board. I don’t want to do it wirelessly but I do have a FTDI Basic Breakout - 3.3V board. Looking at the scheme it appears that I would connect the FTDI directly to the following 6 inputs. GRN/AREF/VCC/RXI/TXO/DTR.

    Can anyone tell me if that is correct?

  • Product PRT-10217 | about 3 years ago

    Hi .. is there a way to drop this to around 300ma without having to change out a smd compoment? Like maybe add an inline resistor?

No public wish lists :(