Member #132524

Member Since: May 4, 2010

Country: United States

  • Product DEV-11098 | about 6 months ago

    I am completely unable to install the driver for this board. I’ve used them in the past on other machines, but my 64-bit Win7 machine just says driver not found, even with the most recent drivers on the page. Anyone else had this issue?

  • Product SEN-11309 | about 2 years ago

    While the range measurement feature will not work for less than ~30cm as stated, the sensor will still detect down to ~1mm, as explained in the datasheet. If you just need to know if something is right in front of you, you can get down to 1mm, but you won’t know exactly how far it is (just less than 30cm).

No public wish lists :(