Mauro

Member Since: May 5, 2010

Country: France

  • Product DEV-12749 | about 2 months ago

    I dont see the point of this board. To produce a BeagleBone Black but 50% more expensive doesnt seem to me as an attractive project.

    It is just because of the Arduino pinout? Or the wifi? With the BBB you can put a 10$ wifi usb dongle and it works perfectly for still much less amount of money. And BBB is very well supported by several communities.

    As I said, I dont see the point of this board.

  • Product SEN-09623 | about 4 years ago

    I have just bought this product in order to connect it to an ARM microcontroller to make a inertial measurement system. I havent bought the 3.3V FTDI Basic Breakout. So I would like to know if there is any way that I can use the serial interface of the AHRS to connect to a RS232 port.
    There is any document describing this product in a technically detailed way like for the 6DOF?
    Thanks

No public wish lists :(