ByNico

Member Since: May 6, 2010

Country: France

Profile

Spoken Languages

French, English

  • Product PRT-08290 | about 3 years ago

    assuming your Lipo cell is at least 400mA capable, yes you’d be safe. (do not exceed 2C of discharge rate)
    I’m currently using this converter to power a stack of arduino & shields for a total of 620mA @ 5V and I’m using a 2000mA 3.7V lipo cell.
    And there’s no signs of overheat or unstability on the converter.

  • Product DEV-09530 | about 3 years ago

    Great ! Thanks :)

  • Product DEV-09530 | about 4 years ago

    Hi guys,
    I’m having some troubles with my OpenLog.
    Here’s the setup:
    OpenLog FW:2.21
    PC -> FTDI basic breakout -> OpenLog.
    2Go micro-SD formated FAT32, with only 2 files : config.txt and settings.txt (406 bytes long).
    I open a terminal app (TeraTerm) on COM3, 9600,8N1.
    I can read both files with the read command.
    But, if I first try to get the size of a file (ex. “size settings.txt”), and then try to read the same file (with or without any parameter), it ends with an error to open the file… ;(
    Then, I have to switch off and on the OpenLog to be able to read a file again… the “init” command doesn’t change anything.
    Any idea ?
    thanks.
    P.S: I tried to restore FW 1.61, but each time avrdude says everything is ok, but I get the blue led dimmed (like pwm'ed at ~20%), and no communication at all …

  • Product LCD-10089 | about 4 years ago

    I just received my ?LCD-32PT, and I confirm, it works perfectly with the SFE 5V FTDI basic breakout board. It’s not directly plug&play as the pinout is different, but once you’ve made a simple connector adapter, it’s perfect !
    That little screen is amazing ! it combines in one item a screen, a quite powerfull MCU and a touch panel ! wow ! Simply add an Xbee, and you get the base of a perfect home automation system…

  • Product DEV-09950 | about 4 years ago

    Well … a bit disapointed … When I read on their website few days ago that they were cooking something new, I was hoping for the use of an other UC with more flash/sram capacity… 2k of sram is really short ! currently, I always have to put a lot of data in progmem zone…
    I’ll try the new MEGA, but it’s bigger and I don’t need the extra I/Os.

  • Product LCD-10089 | about 4 years ago

    but, SFE is already carrying the ?USB-MB5, check : sku DEV-08531, and the ?USB-CE5 : sku BOB-08551 (out of stock).

  • Product LCD-10089 | about 4 years ago

    I think you can use the SFE FTDI basic breakout 5V.
    The COM port is configurable in the “PmmC-Loader” software tool, and the “4DGL-Workshop IDE”, meaning that those software are not using a specific driver, and thus an FT232 based adapter with DTR out should do the job.
    The LCD is 5V powered and the I/O are 5V tolerant.

  • Product PRT-09216 | about 4 years ago

    Ok, I found where the problems came from …
    I’m using the “xbee explorer regulated” board, but I forgot to bypass the 5V->3.3V regulator, so the 3.3V from the step-up converter was not sufficient to power correctly the regulator, and the system was unstable …
    Now, it works great with any type cell from 1 to 3V.
    Cool ;)

  • Product PRT-09216 | about 4 years ago

    I’m having some troubles with this module.
    I’m using it to power a 2mw xbee module.
    When using a single 1,5v cell, it’s working great, but if instead I use a (fresh) 3.0v cr123 cell, the xbee module behave differently, and does not associate with the xbee coordinator (associate led stays fixed on)..
    Very weird, as output voltage of the converter is 3.3v in both cases …
    Any ideas ???

  • Product PRT-08290 | about 4 years ago

    Chip reference is LM2623 with a switching current limit of 1.2 Amps.
    Then, powered by 2 AA cells, theoretical maximum output current is :
    Vin * Ilimit * Efficiency@Vin / Vout =
    (2*1,5) * 1,2 * 0,8 / 5 = 576mA
    With a 3,7v Lipo, it’s even better (in theory) :
    3,7 * 1,2 * 0,85 / 5 = 755mA
    But yes, with only one AA cell, you can’t get no more than ~280mA

No public wish lists :(