rj44319

Member Since: May 9, 2010

Country: United States

  • Product DEV-11959 | about 9 months ago

    I use RS485 for robotic systems. this allows the different boards communicate over the entire robot w/ reduced chance of noise issues. I think they should have full and half duplex.

  • Product TOL-11789 | about a year ago

    Lead solder is accepted for use in population of boards for automotive, aerospace, and aviation. This is to prevent solder whiskers from developing with Lead free paste.

  • Product LCD-11740 | about a year ago

    This is really cheap if you think about it… By the time you buy a 4.3 touch LCD screen, LCD controller, Graphics controller, PCB + extras. Then write all the code / library’s to make it work, you will be a couple hundred in.(Your time isn’t free)

    We use it for robotics and it is a really nice display with the new Visi-Genie. We used the display before w/o the Visi-Genie and it was a lot of code to make it work. (3+ weeks) With the new software we had the interface designed and implemented in a few hours. :)

  • Product SEN-11196 | about 2 years ago

    It is RS232 TTL

  • Product SEN-11028 | about 2 years ago

    Does it require level shifting for the I2C line? Thanks, Rick

  • Product ROB-11057 | about 2 years ago

    Can the motor channels be used together to say control one bigger motor? did not find anything stating yes or no in the user manual.

  • Product TOL-10706 | about 3 years ago

    At my school we have a hot air rework station. (Zefertronix i think) We have used to fix our ESC’s to Xbox 360’s (and build or robot communication boards now and then for our robots)

  • News - Meet the Minibloq | about 3 years ago

    I use the Arduino platform to control a 60Lb combat bot…
    is that dangerous? Or is it dangerous to use a Arduino to control a 120lb combat bot with saws and a butane flame thrower…..
    (I think it adds a level of excitement to testing in the labs) lol

  • Product DEV-10329 | about 3 years ago

    Sure it will… if you tied 8-9….thousand of them together….lol

  • Product LCD-08543 | about 3 years ago

    If you RTFM “correctly” you will see that you need to download free software available on there website to accomplish this…and yes it works….

Name Pieces Total
UAEV
5 116.75
Lunabotics
4 138.8