German

Member Since: May 10, 2010

Country: United States

  • Product GPS-09436 | about 4 years ago

    Somebody knows if this GPS works well with Arduino’s NewSoftSerial Library? any advice?

  • Product GPS-09566 | about 4 years ago

    Somebody knows if this GPS works well with Arduino using the TinyGPS library? any advices?

  • Product GPS-09566 | about 4 years ago

    I’m sorry, but I don’t understand very well… Loaded? with what? how? Do you know if this GPS works well with Duemilanova and TinyGPS library?. Thanx

  • Product GPS-09838 | about 4 years ago

    Someone knows if this GPS works with Arduino? I want to use the TinyGPS library, will I have problems with it?. Any advice to avoid SMT process? (Compatible breakout boards, is the space on the connectors enough to solder some wires(Like the LS20031)?

  • Product PRT-08248 | about 4 years ago

    Will this work with 2500 mAh NiMH Battery - AA?? Somebody used it to power an Arduino?

  • News - SparkFun Sale! | about 4 years ago

    This is the SM5100B GSM/GPRS cellular module. While the SM5100B doesn’t have every bell and whistle that the Telit cellular modules do, the SM5100B can still get a text message sent, or a data message posted to an HTTP server all using AT commands. It can be integrated into a great number of wireless projects. You can use this module to accomplish almost anything a normal cell phone can - SMS text messages, GSM/GPRS, TCP/IP, and more! We’re putting the module, the evaluation board, and the Arduino Shield on sale
    Extract from the text above….

  • News - SparkFun Sale! | about 4 years ago

    The SM5100B GSM module is not in discount… at least the arduino shield… it has the same price for about one week before… are you sure is the item on sale?

No public wish lists :(