×

SparkFun Electronics will be closed in observance of memorial day on Monday, May 29th. We will resume normal business hours on Tuesday, May 30th. Any orders placed after 2pm Mountain Time on Friday, May 26th will process and ship out on Tuesday, May 30th.

crimony

Member Since: May 17, 2010

Country: United States

  • From http://www.makershed.com/ProductDetails.asp?ProductCode=MKDW2&Show=ExtInfo
    1. Mode power on // power on behavior
    2. Mode white 5 min nightlight
    3. Mode white 30min
    4. Mode white 25%
    5. Mode white 50%
    6. Mode white 100%
    7. Mode red 25%
    8. Mode red 100%
    9. Mode green 25%
    10. Mode green 100%
    11. Mode blue 25%
    12. Mode blue 100%
    13. Mode yellow 25%
    14. Mode yellow 100%
    15. Mode aqua 25%
    16. Mode aqua 100%
    17. Mode violet 25%
    18. Mode violet 100%
    19. Mode wash 1 25%
    20. Mode wash 1 100%
    21. Mode wash 2 25%
    22. Mode wash 2 100%
    23. Mode wash 3 25%
    24. Mode wash 3 100%
    25. Mode wash 4 25%
    26. Mode wash 4 100
    27. Mode flash white
    28. Mode flash red
    29. Mode flash green
    30. Mode flash blue
    31. Mode flash red green
    32. Mode flash red blue
    33. Mode flash green blue
    34. Mode blink white
    35. Mode blink red
    36. Mode blink green
    37. Mode blink blue
    38. Mode max // off

No public wish lists :(