mvadu

Member Since: May 20, 2010

Country: United States

  • Product DEV-11098 | about 2 years ago

    Thank you Mike, I have seen that sketch before, but since Pro Micro is not exactly Arduino (since it uses built-in USB instead of serial), I wasn’t if that sketch can be used without any changes. I am getting my Micro today, probably I will try it out.

  • Product DEV-11098 | about 2 years ago

    Placed order, shipped.. waiting now. Quick question, can this be used a ISP programmer with a suitable sketch? sorry if its a noob question, I am coming from ISP mkII region, and new to Arduino let alone Pro Micro.

  • Tutorial - Run SPOT Run | about 2 years ago

    Nate is saying he plans to use SPOT for space balloon projects, not that SPOT was designed for that purpose. In space balloon area, spot can be used to transmit balloons position once it hits ground, so altitude limit is not applicable.

  • Tutorial - Arduino Buying Guide | about 2 years ago

    true, You need to keep updating these buying guides up to date. They way SF is growing and adding new stuff these can become stale very easily.

  • Product DEV-11098 | about 2 years ago

    Can I get this and cut the trace for the regulator, and still use the 16MHz with 3.3v?

  • Product DEV-11098 | about 2 years ago

    Regulator datasheet: http://www.micrel.com/_PDF/mic5219.pdf Absolute Maximum Ratings(1) Supply Input Voltage (VIN)………………–20V to +20V

    The way the regulator is setup in 5V board makes the input raw voltage to be applied to both input and output of the regulator, and thus above 12V the regulator just dies.

  • News - Revisiting the Counterfei… | about 4 years ago

    Have a look at this article: http://www.bunniestudios.com/blog/?p=918
    In that case it was SD card instead of AVR. If you read his story (he has on the ground experience in China) it look slike the same fab house assembly lines are used to produce these counterfeit chips only with cheap materials.

No public wish lists :(