jcclow

Member Since: May 24, 2010

Country: United States

Profile

Bio

Sagittarius, 5'10", uncomfortable sense of humor (think Daniel Tosh), hungry for knowledge

Role

Head Geek in Charge

Organizations

none

Spoken Languages

English, Jive

Programming Languages

none

Associations

Walt Disney Co.

Universities

Monroe Community College

Expertise

Theatrical and Rock ‘n Roll Lighting

Interests

Downhill Skiing, Volleyball, Mt. Biking, Arduino, Theatrical and Rock ‘n Roll Lighting, AutoCAD

Websites

none

Publications

Wired and Make: Magazine

  • Product TOL-10706 | about a year ago

    Just read all the comments, saw the question asked, but no answer…will this unit work with the Aoyue nozzles? Thanks!

  • Product BOB-09738 | about 3 years ago

    Nice board!

  • Product COM-09000 | about 3 years ago

    Either I’m doing something wrong or the MaxM is completely underwhelming. Feeding it a clean 12v @ 2A through the barrel connector, wrote a small sketch to take all LEDs to full…lame. I need something brighter. May gut the board and ditch the LEDs…

  • Product BOB-08276 | about 3 years ago

    Didn’t have any issues soldering three boards and associated headers. Used .031", 63/37 solder, iron at about 720°…placed a little dab of solder on the tip, touched it to the pin and then barely touched the pin with a separate piece of solder. Checked the joints with a magnifying glass and touched up any that were suspect.

  • News - Voltage Divider App for i… | about 4 years ago

    Completely agree. At least we can hold our phones and not lose our signal!

No public wish lists :(