Member Since: May 28, 2010
Country: United States
No idea what you’d call that. ½-20 is a standard fine thread, but it shouldn’t have a taper (could be for ease of injection molding instead of thread function). Or maybe its just what you said - they swung and missed.
I think NPT taper is ¾" per foot?
These look like ¼" NPT (note that’s the designation for pipe threads - NPT doesn’t usually include TPI). A ¼" NPT male thread is a little over ½" outside diameter and is 18 TPI.
½" NPT male threads are nearly an inch in diameter.
For those who can’t click on the datasheet link and read the first page, or google “diameter of US quarter”, the datasheet says 13.5x26.0x 2.7 mm.
Depends on how you want to mount the antenna.
2 wires 17.25" long, one in GND and the other in ANT, oriented vertically (one up the other down), will probably be the cheapest, easiest, quite effective, but might be a bit unwieldy and inconvenient when you add connections to your microcontroller.
If you want a commercial antenna of some sort, a 2m ham antenna will probably work well.
Is this guy ESD safe? I’m looking for storage that will allow me to ditch some static bags.
It looks like it’s designed to mate end-to-end with the pro mini. You may be looking at trying to stack them?
This is NOT a tilt compensated compass. This is a bundle of sensors that can be used to make a tilt compensated compass. There’s lots of computation involved in going between magnetometer readings and compass readings (see the app note).
No public wish lists :(