Puzzle

Member Since: June 1, 2010

Country: United States

Profile

Role

Chief Engineer

Organizations

Goal Technologies LLC

Spoken Languages

English, Chinese

Programming Languages

C, C++, Java, JavaScript, Python, C#

Universities

University of Minnesota

Websites

http://www.linkedin.com/in/taojiang2000

  • Product WRL-08482 | about 3 years ago

    I found the solution at:
    http://www.km5z.us/FM-Stereo-Broadcaster.php

  • Product WRL-08482 | about 3 years ago

    I tried to use this board with Breakout Board for ADMP401 MEMS Microphone (http://www.sparkfun.com/products/9868) to create mini radio station but I cannot get a FM radio to receive any audio out of it. Please help!

  • Product COM-09061 | about 3 years ago

    Does anyone get this chip work under 3.3V? I can only get it work under 5V 16MHz using Arduino IDE.

  • Product PGM-09825 | about 3 years ago

    I figured out myself by choosing “w/USBtinyISP”.

  • Product PGM-09825 | about 3 years ago

    I installed windows driver successfully on both windows 7 and XP. None of them shows the COM port. I don’t know how to get Arduino IDE work without specify COM port under “Tools->Serial Port” menu. Thanks!

  • Product COM-09320 | about 4 years ago

    But, this requires 4 I/O pins plus 1 interrupt. How can you figure out which pin’s value has been changed? When polling the values for all 4 pins, it is too late to get those pins previous values.

  • Product COM-09320 | about 4 years ago

    The code works fine but it uses 2 interrupts. I am using Arduino pro mini which has only 2 interrupts. How can I get 4 directions and one button work? Thanks.

No public wish lists :(