Vihtori

Member Since: June 3, 2010

Country: United States

Profile

Bio

Over 50, still working someplace.

Organizations

WYOU Community TV, ARRL.

Spoken Languages

English

Interests

Geocaching, ham radio, sewing, Art Bell

Publications

QST, Nuts n Volts.

  • News - Free Day, Lotteries, and … | about a year ago

    Hopefully the state SF is in doesn’t have a minimum markup law. A business in Wisconsin has to mark everything up by 6 or 9% above wholesale. Small gas stations in Milwaukee have a hard time with this.

  • Product PRT-11294 | about 2 years ago

    I may use these with my Erector set to mount circuit boards.

  • News - Meet the Boulder Hackersp… | about 2 years ago

    There is a hacker space (Sector67) in Madison, WI that is looking to move and remain in Madison. Current location is being torn down. The new space needs to be at least 5K sq ft and be near downtown. Never been to the space, hams & over 50 people are not welcomed.

  • News - Plasma Speaker | about 3 years ago

    Interesting to see the plasma speaker is coming around again. I read an article in Poplular Electronics magazine back in the ‘70s on putting together such a play thing. Required a flame, high voltage, some salt, and other items.

No public wish lists :(