×

Due to the impacts of the coronavirus outbreak, we are experiencing longer than normal lead times on certain products. We encourage back-ordering out-of-stock items to receive them as soon as possible.

Member #140100

Member Since: June 27, 2010

Country: United States

  • I used an Arduino Uno R3 to drive this (not the pro-mini as in the docs). Basically, put a blob of solder over the 5V-3.3V jumpers on the board (to be able to run it at 5V), then (Fsync,SCA,SCLK) on the MiniGen to (10,11,13) on the Arduino (and +5V/GND to power the board), and the library and stock example worked on the first try. I initially hooked the two outputs of the MiniGen to an oscilloscope and the frequency, as set in the library was dead-on. A 1V p-p sine wave, at the proper frequency riding on a DC offset of about 4 volts.

    I wish there was a library call for muting the output, but oh well. The board is awesome. Can't believe it'll go up to 3MHz or so.

No public wish lists :(