Please see all COVID-19 updates here as some shipments may be delayed due to CDC safety and staffing guidelines. If you have an order or shipping question please refer to our Customer Support page. For technical questions please check out our Forums. Thank you for your continued support.
Member Since: June 30, 2010
Country: United States
I would (will) use some stretch velcro. Found this: https://www.seattlefabrics.com/VELSTRETCHreg-Brand-Elastic-Loop_p_436.html. I will hopefully get my unit in soon, they were back ordered for a bit. You could also use a finger cot or cut-off end of a stretchy work glove, like the heavy black ones auto mechanics use. They're cheap at Harbor Freight.
Is this sensor compatible with the Open Logging Artemis? Really, really hoping it does...
I just checked on IFTTT and nothing comes up for "Maker", did this stop working? Is there another similar service to use for this? Thx
When using a single cell LiPo, how do you set the charging? I assume it's like the Sparkfun LiPo charger (PRT-12711) where you cut through a trace, connect two jumper pads or use resistors to set the charging system output.
I'm planning on using the 110mA LiPo battery, PRT-13853.
Exact specs for that cell would be greatly appreciated. :-)
I need the dimensions as well
I wish they would post the nema size on these motors. From what I've read a NEMA 17 motor will be 1.7 inches between hole centers. A NEMA 14, 1.4 inches, etc. From looking at the picture with the size scales i assume this is a NEMA 14.
Confirmation?
Thx
No public wish lists :(