Mulder

Member Since: July 2, 2010

Country: United States

  • Product SEN-09801 | about 4 years ago

    Can a pro tell me if I can diretly hook this up to a 5V Arduino?
    The absolute max VDD rating is 6V, and the logic input can take max VDD+0.5V
    My fear is that if I give it 3.3V VDD but logic 5V it’ll release the magic smoke.
    whereas running it entirely on 5V should work or not?

No public wish lists :(