×

Our Technical Support team will be out of the office on Wednesday, April 23 starting at 12pm. Tech Support will reopen with normal hours on Thursday, April 24 at 9am. Thank you

Rinks

Member Since: July 14, 2010

Country: United States

  • Product TOL-09263 | about 4 years ago

    oh forgot the link…
    Mega1 Bundle - http://www.poscope.com/product.php?pid=18
    Basic2 Bundle - http://www.poscope.com/product.php?pid=13

  • Product TOL-09263 | about 4 years ago

    The PoScope Mega1 bundle looks prommising for ~$200USD
    features:
    2 +5 -channels oscilloscope ~1MHz sample rate @12bit
    2 +5 -channels spectrum analyzer ~1MHz sample rate @12bit
    2 +5 -channels recorder ~1MHz sample rate @12bit
    16-channels logic analyzer (to 10 MHz, edge, level, mask triggering)
    Decoding: UART, SPI, I2C and 1-Wire and others
    Square signal and PWM generator
    8-channels pattern generator (Memory depth: 4000 bit/channel)
    +5 channells (5 aditional analog inputs 0-3,3V on logic port)
    * will be avaiable as a free upgrade
    While the starred items aren’t available on this particular model, the PoScope2 Basic Bundle is available also, is ~$140USD, and has all the above features included (although with somewhat lesser specs). I emailed them to find out when the additional features of when the Mega1 bundle will be getting its free upgrade as i would prefer to have the higher speeds and ADC resolutions, even if its ~$70 more..
    Mike

No public wish lists :(