rinthesun

Member Since: July 20, 2010

Country: United States

  • Product DEV-09716 | about 2 years ago

    The problem I have with this USB breakout is the VCCIO pin on the FT232RL is left floating. The VCCIO pin sets the level of the interface signals. Left floating the default is 3.3V. This means the interface signal are at 3.3V. The VCCIO pin should be jump-able to either 5V or 3.3V. Will this be corrected on a later version?

    This is probably why some people are having trouble and why 1K pullups help.

    See http://mcunotebook.blogspot.com/2012/05/usb-ftdi-breakout-problems.html

  • Product DEV-09873 | about 2 years ago

    The problem I have with this USB breakout is the VCCIO pin on the FT232RL is left floating. This means the interface signal are at 3.3V. The VCCIO pin should be jump-able to either 5V or 3.3V. Will this be corrected on a later version?

  • Product TOL-09672 | about 4 years ago

    I don’t see any tips. This appears to be a Aoyue 936A. sra-solder has a full set of tips for this iron.

No public wish lists :(