CJG

Member Since: July 21, 2010

Country: United States

Profile

Spoken Languages

English

Expertise

unix system administration. IP Networks

Interests

RC helis

  • Product PRT-10540 | about 3 years ago

    MicroRAX needs to acknowledge the fact that there product is makerbeam .. Which is an opensource hardware design funded through kickstarter.
    http://www.kickstarter.com/projects/701662757/makerbeam-an-open-source-building-kit
    Really tics me off that they so obviously stole the design and did not even mention the source.

  • News - AVC Recap Video | about 3 years ago

    What sort of quad rotor ?? one of the “jump jets” 100 grams total ??
    APC props are flying knives ..
    I DARE you to put your hand in the prop arc of my 24 inch ( motor to motor ) quad at even hover rpm .. Which was similar in size to the ones you saw at the contest
    You have no idea what you are talking about. Seriously man.

  • Product WRL-09143 | about 3 years ago

    I dont think any home wifi runs on 900 /1800 .. 2.4 or 5 ghz is what you would want for your home router.

  • Product COM-10312 | about 3 years ago

    So whats the deal with the stock on these .. It feels like i have been waiting forever ..
    Did I miss the back in stock email ??

  • Product CLS-10464 | about 3 years ago

    If they do open a NY branch ( perhaps in NYC )
    My wallet would appreciate if they did NOT include a retail location. Lunch hour visits would leave it empty.

  • Product COM-10312 | about 3 years ago

    you must have some VERY fast wipers ..

  • Product DEV-09949 | about 3 years ago

    Is there a reason the connector for aref through pwm 8 ( the 8 pin connector closest to the usb connector is not on the same pitch / hole layout as the rest of the board ??
    I went to use a grid board from radio shack as a home made ‘shield’ and notice that the holes line up for EVERYTHING but that one connector ..
    I just noticed its the same way for my 2009 ..
    Perhaps to prevent someone from plugging in a shield the wrong way.

  • Product COM-10312 | about 3 years ago

    Yea .. Looking closer at the diagrams in the data sheets , it looks like there is a place to cut every 2 leds .
    It also looks like the have 12 strips on one output. A look at the code makes says the number of leds is just how many times you send to the strip before you “write” it.
    I also noticed the 30/32 .. My first thoughts were that the data sheet was about the “raw” strip , and they lost 2 in adding the connectors.

  • Product SWG-10108 | about 3 years ago

    Ahh .. another item that should be thrown in with resistor orders .. Like over $10 in resistors or something.
    I think I could use an extra one of these once in a while , if only to replace a torn or faded one.

  • Product COM-10312 | about 3 years ago

    Can the strip be cut ??
    And can the cut off section be used the same way ??

No public wish lists :(