dgarcia42

Member Since: August 6, 2010

Country: United States

  • Product COM-10312 | about 3 years ago

    iPad adapters, however tend to push 2amps, which is great for projects like this - especially since the power draw that they quote is for all leds on full brightness, full white. If you scale back the brightness to about 50% and are using colors (in other words, much less light being shot out) you can drive quite a few leds off of it.

  • Product COM-10312 | about 3 years ago

    Is it possible to get these strips without the silicone tubing. If not how much of a pain would it be to remove myself?

  • Product COM-10312 | about 3 years ago

    Bit banging output sucks (drives me batty that so much sample code for leds uses it). Better to use the onboard spi hardware to do most of the work for you, and free up a lot of your cpu time! I have a library that works with this strip using the spi hardware on the arduino - http://fastspi.googlecode.com - set the chipset to CFastSPI_LED::SPI_WS2801 and the data rate to 1 (it defaults to 0 which is too fast for the 5v version of the chipsets. On 12v strips, though i’ve used a data rate of 0 with no problems).
    For example, on the 32 led strip, it takes me 0.25ms to write out a single frame using my spi library. For 30 frames/second, that’s 7.5ms spent issuing spi commands - leaving 992.5ms for other fun stuff to play with.

  • Product DEV-09832 | about 4 years ago

    I have another shield that is currently using digital pins 2, 3, and 4 - how difficult would it be to make this shield use pins 5,6,7 and 8 instead of 2,3,4 and 5?

No public wish lists :(