×

Due to the impacts of the coronavirus outbreak, we are experiencing longer than normal lead times on certain products. We encourage back-ordering out-of-stock items to receive them as soon as possible.

D.D.G.

Member Since: August 27, 2010

Country: United States

  • Note that as with the black board, the orientation of the device, and hence the "image", is not square with any edge of the board. See tab.

  • My first try of Example 2 was on an Adafruit Metro M4. Second try was on a Teensy 3.2. Third try was on a Teensy 3.5 which worked with no changes. Changes above were just for readability.

  • Continued (see next)... Example 2 with warm monitor at top with ice cream container at bottom:

    40 40 39 39 38 38 38 39 38 38 38 38 38 38 37 38 37 37 37 37 37 37 37 37 37 37 37 37 36 37 37 35
    39 39 39 39 38 37 39 38 37 37 38 38 37 37 38 38 36 37 37 37 36 36 37 37 37 36 36 36 36 36 37 35
    40 38 38 38 38 37 37 38 37 37 36 37 37 36 37 37 36 36 36 36 35 36 36 36 36 36 36 36 35 35 35 35
    38 38 38 38 37 37 37 37 36 36 36 36 36 36 36 36 36 36 35 36 35 35 35 34 35 35 35 35 35 35 35 34
    37 37 37 37 35 35 34 34 33 32 32 32 31 31 31 31 30 30 30 30 30 30 30 31 31 31 31 31 31 31 31 31
    35 34 34 33 32 31 31 31 30 30 30 30 29 30 29 29 29 29 30 29 29 29 30 29 29 30 30 29 30 29 30 30
    31 30 30 31 31 30 30 31 30 29 27 27 25 25 23 23 22 21 21 22 21 22 24 26 30 31 29 30 29 29 29 29
    30 30 32 32 32 33 33 32 29 28 23 21 19 18 18 17 15 14 14 13 13 13 15 18 29 30 29 29 29 29 29 29
    29 29 32 33 32 32 32 30 27 24 15 14 13 13 12 12 10 9 7 7 7 8 8 11 27 29 29 29 29 28 29 29
    28 29 30 31 30 30 31 30 27 23 13 12 11 11 10 10 8 8 7 7 6 6 8 11 26 28 29 29 29 28 30 29
    28 29 29 29 29 29 29 29 28 25 9 6 6 6 5 5 5 4 3 3 2 3 3 10 27 28 29 29 29 29 29 30
    28 29 30 30 30 29 29 29 28 26 5 2 1 2 1 1 0 0 -0 -1 -0 -1 1 9 27 29 29 29 29 29 29 29
    29 29 30 30 29 29 29 30 28 27 5 -1 -3 -4 -3 -3 -4 -3 -3 -3 -3 -4 -0 9 27 28 29 29 29 29 29 29
    29 28 30 30 29 29 29 29 29 27 6 -2 -4 -4 -3 -3 -4 -4 -3 -4 -4 -4 -0 9 27 28 29 29 29 29 29 29
    29 29 29 30 29 29 29 29 29 27 8 -0 -4 -4 -4 -4 -4 -4 -4 -4 -4 -4 -0 10 27 28 29 30 29 29 30 30
    29 29 30 30 30 30 30 30 28 27 9 -0 -4 -4 -4 -4 -5 -4 -5 -4 -4 -4 -0 9 27 27 30 29 29 29 29 29
    29 29 30 31 30 30 28 29 27 26 10 1 -5 -4 -5 -4 -4 -4 -5 -4 -4 -4 -1 9 26 27 29 29 29 28 29 29
    29 30 30 31 30 29 28 28 26 24 11 1 -3 -4 -4 -4 -5 -4 -4 -4 -4 -4 -0 8 25 27 29 28 29 29 30 29
    29 30 31 31 30 29 28 28 27 25 14 4 -4 -4 -4 -3 -4 -4 -4 -4 -4 -4 -1 8 24 25 27 28 27 27 28 29
    30 29 31 31 30 29 28 29 27 26 16 5 -4 -4 -3 -4 -4 -4 -4 -3 -4 -4 -1 8 24 25 27 27 27 27 28 28
    30 31 31 32 30 28 27 27 26 25 16 6 -4 -4 -4 -3 -4 -4 -4 -4 -5 -4 -1 7 20 24 27 27 27 27 28 28
    30 31 31 31 29 29 28 28 25 24 15 6 -3 -3 -4 -4 -4 -4 -4 -4 -4 -4 -0 7 19 22 26 27 27 28 29 29
    32 31 30 31 30 29 27 27 23 21 14 9 -2 -4 -3 -4 -4 -5 -4 -4 -3 -3 5 11 20 22 25 26 28 27 28 30
    31 32 31 31 29 29 27 26 24 23 18 14 1 -1 -2 -3 -3 -3 -3 -2 -2 0 11 15 21 23 26 25 27 28 30 29
    
  • Example 2 works well with Teensy 3.5 -- my third try. I made the following changes to more clearly see what's going on:

      for (int x = 0 ; x < 768 ; x++)
      {
            if(x % 32 == 0) Serial.println();  //32 values wide
            Serial.print(mlx90640To[x], 0);  //no fractions
            Serial.print(" ");  //space instead of comma
      }
    
      Serial.println("");
      Serial.println("");  //extra line
      delay(3000);
    

    This gives a view of the long edge of the field of view horizontal when the reference tab is down and drops the noise of the temperature fractions.

    If more boards are made, it would be nice if the reference tab were perpendicular to an edge. Currently, it's at an odd angle,

  • My comment refers to the example code for the Breakout Board (above) which does not use the cpp, but has similar code. In the cpp for the Weather Shield, some of the limits are up to 600, I believe. I put a Serial.println ("E1"), etc. on each loop to figure out which ones were timing out and experimented with the values.

  • Nate, I think the library is over with the breakout board on github. I added it to the shield example and it's working fine... in my freezer.

  • -999 indicates a timeout error. In several places, there is a counting loop containing a 1ms delay. The timeout is too quick. When the count reaches the limit, -999 is issued. Increase the count by several hundred. Look at the Weather Shield example's MPL3115A2.cpp.

  • Below freezing I got some strange results using the example code. It appears that MPL3115A2.cpp does not take into account the 2’s complement nature of negative numbers used by the device; (see Application Note). The following shows additions to readTemp() which appear to fix this:

        word foo = 0;
        bool negSign = false;
    
        if(msb > 0x7F)
    {
                foo = ~((msb << 8) + lsb) + 1;  //2’s complement
            msb = foo >> 8;
            lsb = foo & 0x00F0; 
                negSign = true;
    }
    
    // The least significant bytes l_altitude and l_temp are 4-bit,
    // fractional values, so you must cast the calulation in (float),
    // shift the value over 4 spots to the right and divide by 16 (since 
    // there are 16 values in 4-bits). 
    float templsb = (lsb>>4)/16.0; //temp, fraction of a degree
    
    float temperature = (float)(msb + templsb);
    
    if (negSign) 
        temperature = 0 - temperature;
    
    return(temperature);
    }
    

    This affects pressures also, if there is a negative value.

    Note that -999 results indicate a timeout. In the cpp, the timeout values have been increased versus other examples.

    Also, there was question about the Ethernet shield. It’s fairly easy to combine this code with the Arduino BarometriPressureWebServer example. But, keep in mind that the Wiznet W5100 is quite hot and very close. It added about 10F at room temperature.

    It’s 1.1 degrees Fahrenheit right now. Sorry about not knowing how to use GitHub…

  • The power button works in the same manner as the mute button.

  • To reset, hold reset button down, power on, and let button up.

No public wish lists :(