GorillaCoder

Member Since: February 10, 2007

Country: United States

  • News - Plushbot Class | about 2 years ago

    Laura Mappin and I created a similar class a while back, “RoboBunny”. Students would gut a stuffed animal, add a 3rd party arduino board, a shield board I designed, put it all together, and “bunny” would recognize being held, or crushed, flash it’s eyes, play songs, and go to sleep after a period of not being played with.

    I’ve since added an IR receiver and transmitter and servo “ports”. Don’t have any behaviors for the servos yet, perhaps something like Becky Stern’s scorpion perhaps? I figure the IR receiver will be used to troll folks. Watch what buttons people press on their remotes, and then randomly replay them later. “Now why does my TV keep changing stations!!!!”.

    Funny thing was, even though we called it RoboBunny, we almost never handed out stuffed bunnies. No one ever commented on that ;->

  • Product BOB-10788 | about 3 years ago

    avrisp mkii is fairly affordable and does pdi, programming only. Use it to enable jtag and then use the dragon.

  • Product BOB-09546 | about 4 years ago

    Has anyone been able to program the xmega using avrdude with either an avrisp2 or a dragon?
    When I try to do this with the avrisp2, I get the message:
    avrdude: usbdev_open(): Found AVRISP mkII, serno: 0000B0041148
    avrdude: usbdev_open(): error setting configuration 1:
    usb_set_configuration(SetConfiguration): device not opened for exclusive access
    avrdude: usbdev_open(): did not find any USB device “usb"
    When I try to do this with a dragon:
    avrdude: jtagmkII_recv(): Got message seqno 1 (command_sequence == 1)
    avrdude: Recv: . [a0]
    Raw message:
    0xa0
    FAILED
    avrdude: jtagmkII_setparm(): bad response to set parameter command:
    RSP_FAILED

  • Product BOB-09546 | about 4 years ago

    Check out this port of the Arduino IDE, bootloader, and runtime to the xmega: http://code.google.com/p/xmegaduino/
    Right now the runtime and bootloader run only on the xplain. I’m now in the process of porting to the sfe xmega100 breakout. I may also give a crack at porting to the stack foundaries boards, and boston androids.

  • News - IR Tanks and Side Bets | about 4 years ago

    Step 1: register 36000 accts.
    Step 2: post a guess from each acct for
    every second from 9AM till 7pm.
    Step 3: profit …
    ack, ignore this message, off to go register email accts with 10000 different domains …
    ;->

No public wish lists :(