Member #150261

Member Since: September 8, 2010

Country: United States

  • Product WRL-09132 | about 2 years ago

    Hey - I am using this with the ftdi basic breakout. I have explorer 5V to breakout VCC gnd to gnd DOUT to RX DIN to TX

    I tried switching the wires too but I’m still not geting “OK” in coolTerm with i do +++ My xbees work and respond when I use the regular xbee explorer sparkfun product, directly connected via usb to my computer. I’m not sure what else to try? Someone in the forum above said this does work but … I can’t get it to …thanks!

  • Product ROB-10847 | about 2 years ago

    I am wondering how to limit the current - I am using this with the bigEasyDriver, supplying it 12 V. It is drawing up to 1.6 amps but you’re saying limit the current to under 1A? Also, how do you know the 1 amp current limiting? I didnt see itin the datasheet

No public wish lists :(