avatar

MSH

Member Since: September 13, 2010

Country: United States

  • Product DEV-12081 | about 5 months ago

    What the purpose of the milled out channels in the middle of the board near Humidity and Pressure?

  • News - Some MariaDB -> Postgr… | about 5 months ago

    Did you use any of the replication features in MySQL and are you planning to do so on PostgreSQL?

  • News - Some MariaDB -> Postgr… | about 5 months ago

    Once I got used to the postgres catalog, I found it much more informative than information_schema. I do, however, miss ‘show create table’ or ‘show create whatever’.

  • Product COM-10469 | about 6 months ago

    Could I adjust brightness by PWMing the 12v input line to adjust voltage? Would that effect inverter lifespan or audible noise? I plan to use this to drive the EL sequencer and adjust brightness for all channels at once.

  • Product COM-11323 | about 6 months ago

    What would be a good enclosure for this board plus a 12v inverter? Are 3/8 nylon standoffs the way to go? Should I just feed the el wire tails in through a grommet or is there a better way? Do I need to worry about exposed terminals around a dry Christmas tree?

  • Product COM-09842 | about 3 years ago

    Is there room inside the case for me to add a momentary switch in parallel to the relay?
    What are the physical dimensions?
    I would like to create a timer which powers various phone chargers for x hours. The button would be to begin the timer (powered by the output of the tail). The timer would then hold the relay closed for a period of time before committing suicide. This mechanism would live under a false bottom in a box.

  • Product SEN-10061 | about 3 years ago

    Along with a few IR LEDs, could this be used to take IR photos in the dark?

Name Pieces Total
lantern
5 41.75
neat stuff
18 196.94