avatar

Radames Ajna

Member Since: February 13, 2007

Country: Brazil

Profile

http://hackzilian.com

http://hacklabes.com

http://radames.in

  • Product DEV-10628 | about a year ago

    Just found out! from the library https://github.com/madsci1016/Sparkfun-MP3-Player-Shield-Arduino-Library/blob/master/SFEMP3Shield/SFEMP3ShieldConfig.h

    “\note Support for Arduino Leonardo is afflicted by having the SPI pins not routing the same pins as the UNO. This is similar to the Arduino Mega. Where as it appears it should simply work with additional jumpers, from the Leonardo’s ICSP port, which has the SPI pins to the MP3 shields equivalent SPI pins.

    \n Leo’s ICSP4 to the MP3’s D11 for MOSI \n Leo’s ICSP1 to the MP3’s D12 for MISO \n Leo’s ICSP3 to the MP3’s D13 for SCK

    \n and remember to \b NOT use D10 as an input. It must be left as output.“”

  • Product DEV-10628 | about a year ago

    Hey, I don’t know, I’m trying to use this shield with Arduino Leonardo but seems like a problem with the Arduino Leonardo communication and the SD card, does anybody had similar problem?

  • Product SEN-08660 | about 4 years ago

    Does anybody know if is possible to use two of that together? I mean, I want to use two transmitters so do I need two of this Polar Heart Module?

No public wish lists :(