×

SparkFun Electronics will be closed on July 3rd, 2015 in observance of Independence Day. Any orders placed after 2:00pm MT on July 2nd will be shipped out after the weekend. Thanks!

lechaguino

Member Since: September 23, 2010

Country: United States

  • To know a little bit what happened with the old version this link can help you
    http://www.xmos.com/discuss/viewtopic.php?f=3&t=590&sid=05bbd2b1f486f0a801be31b2e403a504&start=20

  • Hi pinatapirate, thanks for your reply. I tried with xtag and usb cable (both connected) and at the beginning it didn’t work neither i guess because i had ftdi drivers (to work with arduino). Now i try in other PC without ftdi drivers and it works. But i don’t understand why needs power supply from the usb when in the first page of the hardware manual of the XJtag tells:
    The XTAG-2 debug adapter can be used to
    connect XMOS development kits to most PCs, and provide a 5V power supply.
    THANKS!!!

  • Hi!
    I got this beautiful board some days ago but i cannot upload any code on it.
    I got the Xmos JTAG2 programmer as well which is connected to the PC(Win XP sp3)
    When i try to program the chip with the development tools recommended here, it shows me the following:
    xrun: No available devices
    Error: F03034 Failed to fully run flash inquisitor.
    Drivers for Xtag2 installed.
    I read in Xmos community forums that many people have
    the same problem.
    Any suggestions?
    Thanks!

No public wish lists :(