Due to some global internet issues outside of our control you may have issues accessing PayPal or using GitHub through our site. Please be patient and hopefully they’ll be up and functioning correctly soon!


Member Since: September 23, 2010

Country: United States

  • Been working with one for a few days. Then all of the sudden it is caught in some sort of death spiral of resetting. I have a sj1 closed 12v setup. 12v going to battery in. The sequencer starts up runs for about 1 second correctly doing serial reports and everything. Then stat blinks, power blinks and it follows what looks like a reset. But right away does it again. It speeds up this cycle to a point where only the pwr light is blinking stat doesn’t even come on. It does this on 12V battery or on a 12V power supply. If I switch it over to USB power. The chipset runs fine. I can switch the power over on the inverter and it works. But I designed this to be battery powered system and now it isn’t working that way. Any ideas?


    I have a workaround for today. I figure this may be a low voltage problem and I won’t be able to find or fix the cause. Someone answer me this Is the 12V sending 3.3V and the USB sending 5V since sj1 is closed? How could I test that with a volt meter?

    My workaround is adding a second 5V battery pack. But I would like to run it off of a single 12V gel cell.

    Thanks for any ideas.