subsonicbug

Member Since: September 29, 2010

Country: United States

Profile

Universities

UMBC

  • Product DEV-11225 | about 2 years ago

    It would be nice if SparkFun made a supplemental disc to accompany this bundle that includes the NI-VISA drivers package (479MB download!), JKI VI Package Manager (VIPM), LabView Interface for Arduino Toolkit, and a ReadMe document similar to https://decibel.ni.com/content/docs/DOC-15971 to guide through the setup for this.

  • News - Siri Universal Remote | about 2 years ago

    Siri.. why do I have 300 channels and nothing to watch?

  • Product COM-10213 | about 3 years ago

    Hello Peter, I’ve been working on understanding your comment about the need for a charge pump to drive the voltage at the gate above the rail voltage to get the FET to completely turn on and I’m beginning to understand (i’m new to all this).
    How would I use the LTC1155 to bring the gate voltage above 12V with a 5V signal from the microcontroller?

  • Product KIT-09612 | about 3 years ago

    I just finished putting this kit together and the sound quality is great!
    I do have a question about the LED thats supposed to indicate the status of the ON/STBY switch though.
    The final page of the instructions say that the LED should turn on when the switch is flipped to ON.
    Mine is the other way around. The LED is on when switched to standby, and turns off when I switch to ON.
    Did I do something wrong or is this a misprint in the instructions?

No public wish lists :(