malem

Member Since: February 22, 2007

Country: United States

  • Product BOB-09365 | about 4 years ago

    Fromthe specssheet I read that this device comply to TTL standard, so it can be interfaced with 0/5V logic levels, but the digital suppply is 3.3V. Can you confirm the device need no voltge converters for use with a 5V MCU?
    What about a 3.3V MCU?
    Thanks

  • Product SEN-08658 | about 5 years ago

    There’s a 16 bit version of this chip now, the LIS302DLH, and it is in production. It appears to be pin compatible.
    Do you plan on migrating to it?

No public wish lists :(