WillL

Member Since: October 25, 2010

Country: United States

  • Tutorial - Laser Tape Measure Hacking | about 2 years ago

    The sensor itself probably doesn’t use serial. It is either a phase shift sensor ( in which case it may be an analog output ) or a time of flight sensor ( where it would just be an on/off signal )

  • Product TOL-10806 | about 3 years ago

    Call me old fashioned, but i prefer my analog scope.
    Still, this looks like an awesome piece of equipment.

  • News - Enough Already! | about 3 years ago

    That is not worthy of code formatting.
    …disgrace

  • News - Enough Already! | about 3 years ago

    What, like a sound recognition device combined with noise canceling headphones?
    That’s genius!

  • Product TOL-00084 | about 3 years ago

    I usually get 5 successive beeps, but the situation sounds the same. as far as i can tell, it has not effected performance.

  • Product TOL-00084 | about 3 years ago

    The best soldering iron i have ever used. It heats up very quickly, maintains it’s temperature, and the tip is very durable. The only thing i could think of that is bad about this station is that the provided holder does not match the iron very well. the tip touches the heat shield, causing it too cool down, unless you put a lot of pressure on it, with can cause damage. But other than that, simply amazing.

  • Product ROB-10336 | about 3 years ago

    You should use a buck converter (or a bunch of lm7805’s) to lower the voltage.

  • News - Vmarker | about 3 years ago

    We use smart boards in my school. The teachers usually have a hard time figuring it out. :D

  • Product COM-10213 | about 3 years ago

    Well, if you are going to run 30 amps at 60 volts, You better be switching that thing HARD! I t only has power dissipation of 96W, which, admittedly, isn’t bad, but give that gate loads of current. Also keep in mind the turn-on and turn-off delays. If you need to pump that much power I recommend using an irfp250 or irfp260. It is still feasible though. Good Luck!

Name Pieces Total
stoking stuff
4 79.8