Member #158719

Member Since: October 27, 2010

Country: United States

  • Product LCD-09352 | about 3 years ago

    Having installed SummoningDark’s firmware brings this product from useless, to wonderful in a few seconds.
    Having shorted out the voltage regulator on the board, bring this product to a useful state. No one has 6-7V on the supply side, 5V or 3,3V that’s standard. And since the voltage controller only brings the supply down to 5V, I don’t understand it being there other than a waste of components. Short it out and use 5V for supply.
    Man, this thing could be cheaper if that useless
    voltage regulator was not there.
    PS: Thanks a lot for that firmware SummoningDark, it really makes this display work as it should.

No public wish lists :(