Member Since: October 31, 2010
Country: United States
Product ROB-10267 about 8 years ago
Has anyone noticed these boards are not rework friendly?
I am building up a CNC and thru much handling to fine tune locations I occasionally break a wire near the board (powered down thankfully). As such I grab my handy solder sucker and soldering iron to clean the holes up and reattach.
on the two boards I have had to rework wires for I have lost the bottom and eventually the top rings from the motor connections on every location reworked.
I would consider myself very profficient at soldering and rework as prior to this I can't remember the last time I lifted a pad or via ring and I build and rework boards on a near daily basis.
News - Your December Caption Con… about 8 years ago
Being an ITAR facility we spare no expense in ensuring all staff udderstand who is to be watched closely.
News - Your December Caption Con… about 8 years ago
Boss said if I uddereded another word I would regret it
Product SEN-00242 about 9 years ago
I bought one of these modules to add vision to a robot I am working on and the output can't drive the ADC (ATMEGA uC) input. When I measure with a DMM (10MOhm) output is as expected, but trying multiple ADC inputs, the reading is about 60% and won't move.
Good sensor, but recommend adding an analog buffer in series with the output just in case.
No public wish lists :(
Forgot your password?
No account? Register one!