×

We will be closed on November 25, 2021 and November 26, 2021 in observance of the Thanksgiving holiday. We will resume normal operations on November 29, 2021. Wishing you a safe and happy holiday from all your friends at SparkFun!

×

Receive a free SparkFun USB Thumb Drive with every order this weekend. Details.

avatar

Bryn51

Member Since: June 4, 2020

Country: Taiwan

  • In the section concerning Battery (for inbuilt RTC), the type of battery is not mentioned. Please specify the type of battery. Would CR1225 be suitable ? (Lithium, 3V x 50 mAh) ?

    Secondly in the section talking about I2C the text mentions cutting a jumper wire when there are very many I2C devices on the Bus. ... Yeah, sure... It would be useful, I think if you could wax lyrical and just say what is the default I2C address, and what the address changes to when the jumper is cut. Since there are 3 pads, 2 jumpers, perhaps its also good to specifiy which jumper to cut. This should not be a mystery !. Even better would be to indicate where in the library an edit needs to be performed if I2C address needs to change (or perhaps its not necessary).

No public wish lists :(