×

Due to the impacts of the coronavirus outbreak, we are experiencing longer than normal lead times on certain products. We encourage back-ordering out-of-stock items to receive them as soon as possible.

Member #161230

Member Since: November 8, 2010

Country: United States

  • Also would also like to know the answer to this--

    Can the battery supply do a short deep sleep if the wake up meets the 20mA ?

  • What is the power consumption of the SparkFun Thing Plus - Artemis ?

    No BLE Just a sketch that blinks an LED

    Either powered by USB or a LiPo? (I'm not picky, just trying to get an idea)

    I get that the Artemis is very low power -but still some other components that would draw energy

  • Can this work with a ESP32? I got compile errors trying to upload.. but when I chose something like an UNO it allows the compile

    Board is a ESP32 Thing Plus with a QWIIC connection

  • Does anyone have working arduino code to get the lora.h library to work on this board?

    It seems easier to have the lora.h library change the Bandwidth/ CR/ Spread Spectrum settings than it is with Radiohead library Additionally I have some of the 1w modules that use lora.h and I would like to have them all communicating

    I have tried a few things and I am the point I want to ask for help, not knowing if it could cause problems

  • Did you address the RFM95 using arduino Lora with

    LoRa.setPins(10, 9, 2); <-- changed to the appropriate pins for the sparkfun board. Also, are they in the order of CS RST INT ?

  • Question removed after research

  • Ahhhhh!!!! AWESOME! THANKS!!!

  • The frequency, gain and Wattage input requirements are well within the LORA 915mhz range- Can these antennas be used as a more directional antenna with the LORA Radios ?

  • Thanks for the detailed response

    One last question that I think would be of general interest, it appears this module and the RFM95 (part number SPX-14785) and this module both are based on SX1276 LoRa®

    Can they communicate with each other? SPX-14785 is based off of the "RadioHead" library --- I have tried a few times and can't get the r SPX-14785 to receive packets from the parkX SAMD21 Pro RF 1W *even at close distances

  • Can this module receive packet messages from the SparkX SAMD21 Pro RF 1W module?

    I know this item has less output power-- and can't reach back as far as the new 1W module. My set up would just be the 1W module as the 'base station' and sending out pack data to this less expensive module. I don't need to communicate back to the base station

    Can you 'mix' these two products ?

No public wish lists :(