Bonzo

Member Since: November 11, 2010

Country: United States

Profile

Spoken Languages

English, Norwegian

Programming Languages

VB.NET (and some C#)

  • Product COM-11694 | last year

    No, just use some magnesium powder as a step up fuse. It’ll ignite for less than 1200C and burn hotter than 2200C. 12V ingiter –> Magnesium (strip or powder) –> Thermite (–> House?!)

    Have fun!

  • Product SEN-11776 | last year

    That’s not really saying much. Obviously, the signal is analog. But let’s say that you fix the sensors to your biceps. You have ~0V with your arm relaxed and out stretched. If the voltage maxes out on less than the small amounts of flexing needed to simply bend your elbow, you have (for all intents and purposes) a 1 bit resolution. If you need to lift two pounds to achieve max voltage, that would give a completely different scenario.

  • Product SEN-11776 | last year

    What sort of “resolution” can we get from this?

    1 bit? Flexing/Not flexing? 2 bit? Full/Medium/Little/No flexing?

    Or to put it in other terms, will I be able to distinguish between crumpling paper and squeezing diamonds from choal with my fist?

  • Product WRL-10822 | about 2 years ago

    Just thought I’d mention that the default FTP server has moved:

    http://rovingnetworks.com/FAQs/I_get_FTP_Error_530_Login_Authentication_failed_when_I_try_to_upgrade_my_WiFly_module

    Got to use

    “set ftp address 208.109.14.133” and “save”

    to use FTP update on the modules. Thought I’d post it here, so that others might not have to search like I did.

  • Product CAB-11304 | about 2 years ago

    I’d be more than happy to take that bet… C'mon, a hardware geek that buys a laptop WITHOUT a serialport?!

  • Product COM-11218 | about 2 years ago

    When I apply 5v to this I get a “whine”, but no spark. No spark no matter how close I put the electrodes.

    Any idea what might cause this?

  • Product DEV-10248 | about 3 years ago

    Any clue as to when this will be back in stock?

  • Product DEV-10107 | about 3 years ago

    Any idea when this will get back in stock?
    If it’s not too long, I’ll wait…

No public wish lists :(