DUBob

Member Since: November 12, 2010

Country: United States

  • Product COM-00526 | about 2 years ago

    pg 3 of the DS, table 2 - “Table 2: Absolute Maximum Ratings” - Vin=15V….?

  • Product DEV-09218 | about 3 years ago

    just out of curiosity, in regards to the schematic - why 10K ohm on the power led?

  • News - Happy Free Day | about 3 years ago

    thanks for a great time SparkFun :). looking forward to another quadcopter project build - (arduino/gyros/accelerometers/barometer/gps/magnetometer/xbee - which to pick up???) and possibly more importantly to see the server logs to see what brings a commercial server to its knees like it was this morning. please show us as much info in regards to what the servers were seeing and also what you guys are using for a server farm.
    looking forward to the data,
    thanks again,
    DUBob

No public wish lists :(