Member #162165

Member Since: November 12, 2010

Country: United States

  • Propeller. Typically we do not bitshift the address when using 7 bit address scheme, only add 1 or 0 to change from write to read. In this case, the address needed to be shifted to work. But I have it working fine now.

  • Update: Got this working. I needed to bitshift left the address. Nice device so far. Tons of registers, this is a lot of work to set up but seems like it has a lot of uses after you get it dialed in.

  • I need a 1 or 0 logic output from a 1amp electromagnetic device. A 1 is above 3v3/2. Does anyone know if the gain on this device will allow that type of range? I understand that 0amps = 2.5V. So I am assuming that the output could be dropped with the output offset, then the gain could easily push it over 3v3/2

No public wish lists :(