Carlos Fernandes

Member Since: November 15, 2010

Country: United Kingdom

  • News - Engineering Roundtable - … | about 2 years ago

    Does this work with ultrasound?

  • News - Engineering Roundtable - … | about 2 years ago

    is it possible to do this without any sound? maybe modifying the speaker… using something else…

    I was thinking on using this to build something beautiful for my living room.

  • Product ROB-10456 | about 2 years ago

    I don’t understand something… You stated that this valve needs 3 PSI or about 3L/min to open the valve, and that your 350 GPH pump is not enough but 350 gallon per hour is about 22 liter per minute US. That is way over the 3 liter per minute or 50 gallons per hour US… I’m having hard time to believe that the pump will do 350 GPH. Are you sure of the data? Did you actually try the pump with this valve?

No public wish lists :(