fillibar

Member Since: November 28, 2010

Country: United States

Profile

Interests

3D Printing Marine Aquariums DIY Automotive, Electronic & Home Projects

Websites

www.drdsnell.com

  • Product SEN-11193 | about 2 years ago

    What are the chances that we could get a selection of sensor? I see Atlas-Scientific has different probes for this (K=0.1, K=1 & K=10) and you folks carry the K=1. I am interested in this for a marine aquarium setup though so the K=10 is what I need…

  • Product DEV-08777 | about 2 years ago

    Replying to myself… Oh no… But the link is gone now. Thanks! Especially since it is included in the All sheet.

  • Product CLS-11180 | about 2 years ago

    Oh when will SparkFun offer virtual classes (same materials sent to us but we join the class via webcam)? Yes I know it lacks the hands-on but the trip there (while desired) is not going to be possible for years… and yet the classes sound great.

  • News - Free Day 2012 is Under Wa… | about 2 years ago

    Exactly. Hopefully the recap will indicate that people entered X number of captchas. How many unique people were actually trying to win, etc… If there were 20K people vying for those 2K prizes, I want to know plus how many people have accounts with Sparkfun. Last, how many NEW accounts are created leading up to and during Free Day?

  • News - Free Day 2012 is Under Wa… | about 2 years ago

    Is there some way to check how many times you have tried? That ionizing radiation does not appear to be my friend yet.

  • Product DEV-08777 | about 2 years ago

    Still receiving an error with the “LilyPad Temp. Sensor Sticker Sheet PDF”… 8 months now? Probably should just kill off the document link entirely.

  • Product DEV-10864 | about 2 years ago

    But lacking 802.3af compatability is pretty significant. So basically I can send my own power over the ethernet to supply this, but anyone trying to use the standard (which specifies a minimum 44V) is likely going to kill their project. Would it have cost that much more ($5 maybe, still cheaper than a regular ethernet shield) to put a regulator to drop true PoE levels down to something the Arduino can handle?

  • Product TOL-10243 | about 3 years ago

    Is there a recommended temperature for this variety?

  • Product DEV-08777 | about 3 years ago

    Has anyone had any luck downloading the “LilyPad Temp. Sensor Sticker Sheet PDF”? Tried a few different times now and each time the file is reported as corrupted by Acrobat Reader. The “All” and other varieties of sticker sheets are working (buzzer, power, vibe, etc…).

  • Product PRT-09682 | about 3 years ago

    This is currently listed as $19.95 over at ESawdust… Any chance Sparkfun will match that?

No public wish lists :(