Drepanis

Member Since: March 13, 2007

Country: United States

  • Product WRL-11129 | last month

    Will this work using SparkFun Pro Micro 3.3? I connected as follows: pin 2 (SDA, on SF Pro Micro) to SDIO (Si4707) pin 3 (SCL) to SCLK pin 4 to RST I provided regulated 3.3V. I get the error msg “Didn’t connect to an Si4707…Error: 0” and not the 7 that I should get. I note that the RedBoard is 16 MHz, whereas SF Pro Micro 3.3 is 8 Mhz. With power, I don’t hear anything with headphones.

  • News - Your SparkFun January Cap… | about 3 months ago

    Throwing one’s self into robotics!

  • Product DEV-11714 | about a year ago

    Will any USB hub (5V 2100 mA) be adequate to power the pcDuino, keyboard and mouse?

No public wish lists :(