JRMN

Member Since: November 30, 2010

Country: United States

  • Product ROB-11057 | about 11 months ago

    “The controller cannot be powered directly from the USB port. The controller must be powered from batteries or a DC supply (6-12V). If using the DC socket then current will be limited via the recharge circuit.” Does that mean I can power the controller via the 2A DC recharge socket?

    “This is a low voltage controller and was designed to be powered by a 7.2V sub C battery pack as commonly found in RC cars. Higher battery voltages can be used (maximum 18V DC) but will reduce the maximum current output of the 5V regulator. A small CPU fan may be mounted on the heat sink if required.” If higher battery voltages can be used, why would that reduce the maximum current output of the 5V regulator?

  • Product ROB-11057 | about 11 months ago

    I’ll take the no reply as a no. How come you guys aren’t selling the Wild Thumper High Power Switch?

  • Product ROB-11057 | last year

    What about on board charging AGM batteries?

  • Product TOL-09327 | about 2 years ago

    I never got my wick to work. I think I ruined my LCD trying to get Spark’s silly Serial Enabled LCD Backpack off!!!

  • Product TOL-09544 | about 2 years ago

    Ok, thanks Chiel.

  • Product DEV-10327 | about 2 years ago

    Cool, thanks. I have my eye on a few things and I would like to order them all at the same time.

  • Product DEV-10327 | about 2 years ago

    Any idea when you will have these back in stock?

  • Product TOL-09544 | about 2 years ago

    Is this Buspirate v3b or v3.5b?

  • Product DEV-09947 | about 2 years ago

    Does this version work with Arduino Uno?

  • Product LCD-00258 | about 3 years ago

    Everything you suggested I either already knew or had tried before with the exception of the 1k resistor, which also didn’t work/help. I am really starting to think it’s not possible, I’ve seen tons of post where people weren’t able to change the baud rate and no one ever posted a solution or that they were able to it.

No public wish lists :(