Member #16738

Member Since: March 15, 2007

Country: United States

  • Tutorial - RN-52 Bluetooth Hookup Guide | about 3 months ago

    Does this automagically work with iPhones? I though apple required some additional hardware to connect over BT?

    Probably no way to get a playlist from the phone?

  • Product TOL-10219 | about 2 years ago

    Could you measure the barrel width of the pololu crimpers like the PA-09 shows in step 1-1, and put them on your site (or here?) That would be awesome.

    The PA-09 indeed works with JST-SH pins. But wow are those things tiny. Don’t squeeze too hard or it flattens the barrel out and doesn’t fit in the header. Took me 8 pins and two headers to get a single 4 pin header built :p

  • News - Another Friday New Produc… | about 3 years ago

    So what exactly was the contest? I’m in a work environment, so I never watch the videos.

  • Product PGM-08278 | about 3 years ago

    Burned two days trying to get this to work in windows. Never did figure it out. Bought a JLink and was programming/debugging in 10 minutes.

  • News - A Few New Classes | about 3 years ago

    How over/undersized do you guys make the holes in the stencil to get the best results?
    Inquiring minds would like to know… Thanks!

No public wish lists :(