avatar

PaulZC

Member Since: June 14, 2021

Country: United Kingdom

New!

ARGOS (ARTIC R2) Satellite Communication Guide

November 18, 2021

A guide describing the ARGOS satellite network - as used by our ARTIC R2 satellite communication products
New!

IOTA (ARTIC R2) Satellite Communication Module Hookup Guide

November 18, 2021

A hookup guide for the SparkFun IOTA - Satellite Communication Module (ARTIC R2) (SPX-17984)
New!

ARGOS ARTIC R2 Satellite Transceiver Shield Hookup Guide

November 18, 2021

A hookup guide for the ARGOS Satellite Transceiver Shield - ARTIC R2 (SPX-17236)

smôl Power Board LiPo Hookup Guide

October 21, 2021

Small in size, small on current draw. It's a smôl world! This guide will get you up and running with the smôl Power Board LiPo.

smôl ARTIC R2 Hookup Guide

October 21, 2021

Small in size, small on current draw. It's a smôl world! This guide will get you up and running with the smôl ARTIC R2 satellite communication Peripheral Board.

smôl ZOE-M8Q Hookup Guide

October 21, 2021

Small in size, small on current draw. It's a smôl world! This guide will get you up and running with the smôl ZOE-M8Q GNSS Peripheral Board.

smôl Header Hookup Guide

October 21, 2021

Small in size, small on current draw. It's a smôl world! This guide will get you up and running with the smôl Header.

smôl Power Board AAA Hookup Guide

October 21, 2021

Small in size, small on current draw. It's a smôl world! This guide will get you up and running with the smôl Power Board AAA.

smôl ESP32 Hookup Guide

October 20, 2021

Small in size, small on current draw. It's a smôl world! This guide will get you up and running with the smôl ESP32 Processor Board.

smôl Hookup Guide

October 19, 2021

Small in size, small on current draw. It's a smôl world! This guide will get you up and running with the smôl ecosystem.

LTE GNSS Breakout - SARA-R5 Hookup Guide

July 8, 2021

A guide to get you started with the SparkFun LTE GNSS Breakout - SARA-R5. This breakout features the SARA-R5 module from u-blox.

MicroMod Update Tool Hookup Guide

February 25, 2021

Follow this guide to learn how to use the MicroMod Update Tool to interact directly with the UART on the MicroMod Asset Tracker's SARA-R5. Using this board you can talk directly to the module using u-blox's m-center software as well as update the firmware using EasyFlash.

MicroMod Asset Tracker Carrier Board Hookup Guide

February 25, 2021

Get started with the SparkFun MicroMod Asset Tracker Carrier Board following this Hookup Guide. The Asset Tracker uses the u-blox SARA-R510M8S LTE-M / NB-IoT module to provide a host of data communication options.

OpenLog Artemis Hookup Guide

August 20, 2020

How to use and re-program the OpenLog Artemis, an open source datalogger. The OLA comes preprogrammed to automatically log data with the built-in ICM-20948 Inertial Measurement Unit (IMU) 9-Degrees-Of-Freedom (9-DOF) sensor. The OLA can also record serial data, analog voltages, or readings from external Qwiic-enabled I2C devices. Some of these Qwiic-enabled devices include GPS/GNSS modules, pressure, altitude, humidity, temperature, air quality, environment, distance, and weight sensors.
  • Hi @seulater, The brief for smôl was to keep the boards as small as possible. The lack of mounting holes is quite deliberate - adding those would have increased the size of the boards. The mounting method will depend on the application - for wildlife tracking the boards are likely to be encapsulated. Best wishes, Paul

  • Hi @seulater, The brief for smôl was to keep the boards as small as possible. The lack of mounting holes is quite deliberate - adding those would have increased the size of the boards. The mounting method will depend on the application - for wildlife tracking the boards are likely to be encapsulated. Best wishes, Paul

  • Thanks for the heads-up. The Hook-Up Guides have just gone live.

No public wish lists :(