ZerotimE

Member Since: December 7, 2010

Country: United States

  • News - November Caption Contest | about a year ago

    The Robert and Dave kits are now available in retail packaging.

  • News - November Caption Contest | about a year ago

    Bear with me as the Twinkie takes its last stance.

  • News - November Caption Contest | about a year ago

    With the world in panic mode now that Hostess has filed to liquidate, people are going to extreme measures.

  • News - Free Day 2012 is Under Wa… | about 2 years ago

    Two years in a row of no fun – please do a black Friday sale or something! I was still trying to win even though it was over – poor design. I love SparkFun, but come on, this was bad!

  • Product DEV-11021 | about 2 years ago

    Wanted add the UNO R3 version matches with the R3 shield in awesome form. It finally does not rub the USB connector! The pins are much longer than most shields I have used in the past and it finally looks like the shields were designed to fit. The only problem I ran into was on the digital side, the extra pins are so close to the mounting hole that I was unable to use it with the size bolts that I normally use for my projects.

  • Product DEV-11021 | about 2 years ago

    I have not tried my UNO R3 as an ISP for the ATtiny85, but I tried one of my R1 UNO with the recent version of the Arduino software(Windows) - 1.0. It will not compile. I am positive the library only needs a simple update, but it was easier to use an older version of the software at the time. I would think the R3 will work just fine with the required capacitor as there are no changes to the board related. Keep your copy of 22 or the short lived 23 version of the Arduino software around if you don’t want to update the library. FYI - The drivers for the R3 come with the Arduino software version 1.0.

  • News - Your December Caption Con… | about 2 years ago

    Two brothers were raised on a farm, one brother moved to town.

  • Product TOL-10951 | about 2 years ago

    Has anyone tried putting dye into the mix?

  • Product KIT-10905 | about 2 years ago

    Is the board available on it’s own. I would lie to use my own LEDs.

  • News - Maker Faire, SparkFun Fli… | about 3 years ago

    If this does not get me a date with 7 of 9, I don’t know what will.
    Look, that guy in front just crapped a radioactive midget!
    Boy, I thought Ghostbusters 3 would have had a bigger budget…
    I would have won the Master Chief lookalike contest if that idiot motorcycle guy hadn’t t-boned me.
    That’s it, this time; Lady Gaga has gone too far.

No public wish lists :(