Member #169858

Member Since: December 10, 2010

Country: United States

  • Product ROB-10336 | about 3 years ago

    How much power were you feeding to each motor?
    I am considering putting two of your L298N chips on one of these (thus giving ~2A to each motor), but I am worried that will not be enough.

  • Product WRL-09086 | about 3 years ago

    is the data rate good enough for simple video streaming?

  • Product DEV-09950 | about 3 years ago

    Ah well… It would appear I am going to become a very good Sparkfun customer if this keeps up.
    Thanks for the quick response!

  • Product DEV-09950 | about 3 years ago

    It would appear that I broke something on my board, but the ATmega chip works fine when swapped with someone else’s board. Is it possible to buy just a board, without the chip included (because I am cheap…)

  • Product COM-00315 | about 3 years ago

    The description of the chip says you can put 1A through each side of the chip. I have a motor that needs 1.25 or 1.5A. Can I just connect power, ground, signal, etc for the one motor to both sides of the chip to “split up the burden”? Or will I probably still end up blowing it up?

  • Product COM-08589 | about 3 years ago

    Stupid question: If it can handle 1A at 50 V, will it be able to take a greater amperage at a lower voltage (say, 2A at 12V)?
    (edit: fixed typo)

  • Product ROB-09347 | about 3 years ago

    any idea when the next batch will come back in stock?

Name Pieces Total
pdi
15 43.75
teh robot
4 165.8
uav order 1
28 284.7
IED team project A
8 34.8