×

SparkFun will be closed for Memorial Day (5/30). Orders placed after 2pm MT on Friday (5/27) will process and ship out on Tuesday (5/31).

weedogt

Member Since: December 17, 2010

Country: United States

  • The coil is my own design. It’s done as tracks on a 6-layer PCB. The size is about a credit card.

  • What is the Power consumption of ID-3LA? This is not specified in the datasheet.

    I have done a 1.33 mH coil (44 Ohm serial resistance) and connected it to the module using a 3.0 V supply. It reads tags nicely. I measure the current consumption to about 10 mA. Can I trust this to be a relevant number using my coil design? I guess that a coil with lower serial resistance will increase current consumption, but I’m happy with my current coil (the reading distance is more than enough). Or is there a risk that more current is consumed than what I measure?

    I need this data to the design the power management…

No public wish lists :(