avatar

EneilShade

Member Since: December 19, 2010

Country: United States

  • News - New Product Friday | about a year ago

    Nice beard! :D

  • News - Android Development with … | about 2 years ago

    There are good things about living in Alaska, and there are bad things.

    Not being able to go to SparkFun events is one of those bad things.

  • News - Fast and Malleable | about 2 years ago

    OSHW, this is your development team: http://monotonousflute.files.wordpress.com/2011/02/environmentpainting-the-world-green.jpg

  • News - Final Soldering Competiti… | about 2 years ago

    My state is sorely neglected – I mean, look at all those “N"s in Alaska…

  • Product TOL-09467 | about 2 years ago

    Oh boy, this is a high quality kit. I was stuck, before this wonderful kit, with using my father’s old tools, and a (begin sarcasm) wonderful (end sarcasm) RadioShack soldering iron with a blunt and broken tip. I now have my own tools, and a really nice (and I mean REALLY DARN NICE) soldering iron. I recommend this to everyone looking to get into electronics.

  • Product GPS-10702 | about 2 years ago

    Just a suggestion, but where it says “Tiny form factor - 22mm x 22mm x 8mm”, I would use a colon instead of a dash, I read it as negative 22 mm for a second.

  • News - Snow Plowing with Robotic… | about 3 years ago

    “Thank’s for watching!"
    … That just makes me sad. Does "for watching” belong to Thank? Or is it trying to say “Thank is for watching”?
    And 660 amps of POWER?! AMPERAGE IS NOT A MEASURE OF POWER!
    Still cool though…

  • Product WRL-08664 | about 3 years ago

    It has been out of stock for the past 3 days… I am waiting SparkFun!
    I bought a pair of these from RobotShop, and they arrived perfectly intact. They worked (as advertised) right out of the box. Wonderful, wholly fantastic, devices… until they get an internal short. Since I cannot figure out the warranty return information from RobotShop (it is a bit obscure), and they charge almost $30 shipping to Alaska… I am trying to buy one from here.
    It is a bit difficult to order an item that has no stock…

Name Pieces Total
Cool Stuff
1 179.95