JureZ

Member Since: December 21, 2010

Country: United States

  • Product WRL-09358 | about 3 years ago

    I set the baud rate to 115200bits/s but I’ve experienced the transmission much lower, around 12000bits/s. If I use wired connection instead of bluetooth the transmission is fine. Does somebody else experienced the same situation?

  • Product WRL-09358 | about 3 years ago

    Hi,
    what are others experiences with the length of the open-air connectivity? I was able to connect with my PC for appox. 10m. Is this maybe because I used built-in bluetooth receiver in my laptop?

  • Product SEN-09623 | about 3 years ago

    Hi, I would like to know what is the frequency of the output stream? I use default settings 38400-8-N-1 with v.18 firmware board version. I measure time intervals between each line and they vary between even less then millisecond to around 0.04. The average is around 0.012s.
    I do not have enough skills in MCU handling that’s why I am asking for a help!

No public wish lists :(