Ceriand

Member Since: April 10, 2007

Country: United States

  • Product COM-09258 | about 4 years ago

    I second the SMD idea. In 0805 sizes please :)

  • Product PGM-09231 | about 5 years ago

    I can’t believe that there hasn’t been a new rev. to fix the missing Zener diodes in this design. USB levels are supposed to be 3.3V not 5V. I complained about it support several months ago. It’s a very simple fix, and it makes it compatible with most USB controllers without a hub.
    DO NOT BUY until they fix their design.

No public wish lists :(