NeilJ

Member Since: February 28, 2006

Country: United States

  • Product WRL-09434 | last year

    Can a fellow Linux user help me out and do a ‘lsusb’ with this device plugged in, and post back here with the results? That should hopefully tell me which chipset this device uses; I’m hoping it uses the Cambridge Silicon chipset which is known to work very well with Raspberry Pi. Thanks!

  • Product DEV-11546 | about a year ago

    It’s about time, guys -_-

  • Product DEV-09346 | about a year ago

    Be careful, the Due’s I/O is 3.3V, and this proto board has a +5V rail running down the middle of it. You will either have to avoid using this rail, or cut-and-jump the trace to the +3.3V pin on JP10.

  • Product PRT-00643 | about 2 years ago

    Couldn’t get that link to work, the one I ended up going with is: 609-1046-ND (FCI p/n 54602-908LF) http://www.digikey.com/product-detail/en/54602-908LF/609-1046-ND/1001360

  • News - What would you like to se… | about 6 years ago

    Transflective (or otherwise) daylight-readable color LCD. 7"+.
    Some of us take our projects outside every once and a while ;) Otherwise, no complaints, you guys rock.

No public wish lists :(