theredrook

Member Since: December 28, 2010

Country: United States

  • Product SEN-10623 | about 3 years ago

    no matter what ! i placed an order for an unit !!! let me see what they ship !

  • Product SEN-10623 | about 3 years ago

    high 5

  • Product SEN-10623 | about 3 years ago

    and an other one too 50% less carbohydrates
    Gluten-Free
    Pine-fresh scent

    and to top it all
    Quantum State switch allows for simultaneous ON/OFF operation (until the state of the device is observed)

  • Product SEN-10623 | about 3 years ago

    Is this some kind of april fool joke ? every single line of description looks funny for example “Also, weighing in at a mere 5 pounds (mostly due to the heavy isotopes in the reactor core), it’s the perfect weight and size for portable devices, hobby flyers and pet tracking. However, when activated, the anti-gravity unit will efficiently reduce the weight down to 3.76 picograms” i don’t get it !!!!

  • Product CEL-09607 | about 3 years ago

    please guys help me! i have arduino uno and would this be all that is needed to send sms via arduino?
    any other suggestions on better modules or any other additional stuff (however the SMA to u.FL connector is not- as mentioned)to get it up and running.
    note: i need only the sms not any gprs stuff.
    thank you.

  • Product CEL-10138 | about 3 years ago

    can this be interface with arduino uno and be programmed to send sms? please reply.
    thank you.

  • Product WRL-09582 | about 3 years ago

    is there any way that the outputs could be configured so that two different boards are recognised as unique that is to present some sort of differentiation between two of the same modules?

  • Product WRL-08742 | about 3 years ago

    i would like to receive data from 6 dof razor imu and send it to arduino pro mini via xbee, but confused which xbee to buy?
    can anyone help me out? the range is short range only!

  • Product SEN-10010 | about 3 years ago

    is this compatible with xbee or zigbee or any other wireless like bluetooth? if not please tell me a good imu + wireless solution!
    is razor 9 dof + bluetooth mate ok?
    i need to make a 3d mouse pointing device using that!
    please help thanks.

Name Pieces Total
wish list name
0 0
wish list name
0 0